UK 5-MTK-P/P WH - Knife-disconnect terminal block
3056022

Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 16 A, 1 level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 32, NS 35/7,5, NS 35/15, color: white

Product details









Compatible products



Your advantages

High current carrying capacity of up to 16 A
Space-saving design