CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 22 - 10 | ||
C | ||||
300 V | 15 A | 22 - 10 | ||
D | ||||
600 V | 10 A | 22 - 10 |
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 30 - 10 | ||
C | ||||
300 V | 15 A | 30 - 10 | ||
F | ||||
600 V | 15 A | 30 - 10 | ||
D | ||||
600 V | 5 A | 30 - 10 |