ME 22,5 TBUS 1,5/4P1S RD
-
DIN rail bus connector
2201735
DIN rail bus connector, color: red, nominal current: 8 A, 8 A (parallel contacts) (Serial contacts), rated voltage (III/2): 50 V, number of positions: 5, product range: TBUS5-22,5.., pitch: 3.81 mm, mounting: DIN rail mounting, locking: without, mounting method: without, Articles with gold-plated contacts, bus connectors for connecting with electronic housings
Product details
| Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
| Product family | TBUS5-22,5.. |
| Number of positions | 5 |
| Pitch | 3.81 mm |
| Properties | |
| Nominal current IN | 8 A (parallel contacts) |
| Nominal voltage UN | 50 V |
| Contact resistance | 4.4 mΩ |
| Rated voltage (III/2) | 50 V |
| Rated surge voltage (III/2) | 0.8 kV |
| Rated voltage (II/2) | 50 V |
| Rated surge voltage (II/2) | 0.5 kV |
| Material data - contact | |
| Contact material | Cu alloy |
| Surface characteristics | gold-plated |
| Material data - housing | |
| Color (Housing) | red (3001) |
| Insulating material | PA |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| material specifications - connector | |
| Color () | () |
| Pitch | 3.81 mm |
| Width [w] | 29.2 mm |
| Height [h] | 36.5 mm |
| Length [l] | 20.45 mm |
| Mounting type | DIN rail mounting |
| Insertion and withdrawal forces | |
| Result | Test passed |
| No. of cycles | 25 |
| Insertion strength per pos. approx. | 6 N |
| Withdraw strength per pos. approx. | 5 N |
| Contact holder in insert | |
| Specification | IEC 60512-15-1:2008-05 |
| Contact holder in insert Requirements >20 N |
Test passed |
| Polarization and coding | |
| Specification | IEC 60512-13-5:2006-02 |
| Result | Test passed |
| Visual inspection | |
| Specification | IEC 60512-1-1:2002-02 |
| Result | Test passed |
| Dimension check | |
| Specification | IEC 60512-1-2:2002-02 |
| Result | Test passed |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 5g (60.1 Hz ... 500 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Durability test | |
| Specification | IEC 60512-9-1:2010-03 |
| Impulse withstand voltage at sea level | 2.95 kV |
| Contact resistance R1 | 4.4 mΩ |
| Contact resistance R2 | 4.5 mΩ |
| Insertion/withdrawal cycles | 25 |
| Climatic test | |
| Specification | ISO 6988:1985-02 |
| Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
| Thermal stress | 100 °C/168 h |
| Power-frequency withstand voltage | 1.39 kV |
| Glow-wire test | |
| Specification | IEC 60695-2-10:2013-04 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Semi-sinusoidal |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 105 °C (dependent on the derating curve) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Thermal test | Test group C | |
| Specification | IEC 60512-5-1:2002-02 |
| Tested number of positions | 5 |
| Air clearances and creepage distances | | |
| Specification | IEC 60664-1:2007-04 |
| Insulating material group | I |
| Rated insulation voltage (III/2) | 50 V |
| Rated surge voltage (III/2) | 0.8 kV |
| minimum clearance value - non-homogenous field (III/2) | 0.2 mm |
| minimum creepage distance (III/2) | 0.6 mm |
| Rated insulation voltage (II/2) | 50 V |
| Rated surge voltage (II/2) | 0.5 kV |
| minimum clearance value - non-homogenous field (II/2) | 0.2 mm |
| minimum creepage distance (II/2) | 0.6 mm |
| Item number | 2201735 |
| Packing unit | 50 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Product key | ACHACA |
| GTIN | 4046356905213 |
| Weight per piece (including packing) | 5.36 g |
| Weight per piece (excluding packing) | 5.36 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27460201 |
ETIM
| ETIM 9.0 | EC002637 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Space-saving installation under the housing in the DIN rail
Contact design enables electronics modules to be easily snapped on
Power supply and communication without additional wiring
Parallel and serial contacts for efficient signal and data transmission