The content you are viewing is tailored for India. View Content for United States | Choose Another Country

PLT-SEC-T3-120-FM-UT - Type 3 surge protection device
2907918

Type 2/3 surge protection, consisting of protective plug and base element, with integrated status indicator and remote signaling for single-phase power supply networks. Nominal voltage: 120 V AC/DC

Product details









Compatible products



Your advantages

Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Your preferred connection technology can be selected as both screw connection and Push-in connection are available
Optimal additional protection of the industrial power supply for a longer service life and increased availability of the system
5-year warranty on your QUINT 4 power supply when installed together with PLT-SEC, see document in the download area