Device protection - MT-2PE-230AC 2763992

Rail-mountable module with surge voltage equipment protection for power supply units, optical power and error display, mounting on NS 35/7.5. Nominal voltage: 230 V AC/DC, housing width: 30 mm


Product Details




Type DIN rail module, one-piece 
Number of positions 2
Surge protection fault message Optical, remote indicator contact

Mounting type DIN rail: 35 mm

Color black
Flammability rating according to UL 94 V0
Housing material PA

Connection method Screw connection
Screw thread M3
Tightening torque, min 0.5 Nm
Conductor cross section flexible min. 0.2 mm²
Conductor cross section flexible max. 2.5 mm²
Conductor cross section solid min. 0.2 mm²
Conductor cross section solid max. 4 mm²

Dimensional drawing
Width 50 mm
Height 77.5 mm
Depth 63 mm

Direction of action 1L-N & N-PE
Nominal frequency fN 50 Hz
60 Hz
Maximum continuous operating voltage UC (L-PE) 250 V AC
Residual current IPE ≤ 1 µA
Operating effective current IC at UC ≤ 1 mA
Nominal discharge current In (8/20) µs (L-N) 2.5 kA
Nominal discharge current In (8/20) µs (L-PE) 2.5 kA
Maximum discharge current Imax (8/20) µs (L-N) 6.5 kA
Maximum discharge current Imax (8/20) µs (L-PE) 6.5 kA
Voltage protection level Up (L-N) ≤ 1.2 kV
Voltage protection level Up (L-PE) ≤ 1.5 kV
Response time tA (L-N) ≤ 25 ns
Response time tA (L-PE) ≤ 100 ns
Max. required back-up fuse 16 A (gL)

Indicator/remote signaling
Connection name Remote fault indicator contact
Switching function N/C contact
Maximum operating voltage Umax. AC 250 V AC
Max. operating current Imax 1 A

Standards
Standards/regulations IEC 61643
E DIN VDE 0675-6

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -25 °C ... 75 °C


Order Key 2763992
Packing unit 5 pc
Minimum order quantity 1 pc
Sales Key CL1
GTIN 4017918065799
Weight per Piece (including packing) 94.2 GRM
Weight per Piece (excluding packing) 74.9 GRM
Customs tariff number 85363010
Country of origin DE