SACC-DSI-FSX-8CON-PG9-L180 EMV
-
Device connector rear mounting
1820427
Device connector rear mounting, Ethernet CAT6A (10 Gbps), 8-position, Socket, straight, M12-SPEEDCON, coding: X, Rear mounting, Pg9, Wave soldering, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Compatible products
Your advantages
Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing by means of shield contact