ES-FT-C4M-CO1 - Device connector front mounting
1231071

Device connector front mounting, Range of articles: BPP, color: red/black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 26 A, Connection method: Crimp, Contact connection type: Pin, max. cable diameter: 5.8 mm

Product details









Compatible products