The content you are viewing is tailored for India. View Content for United States | Choose Another Country

VS-PPC-C1-RJ45-POBK-PG9-8I6 - RJ45 connector
1608139

RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, 1 Gbps, CAT6, material: Plastic, connection method: Crimp connection, cable outlet: straight, color: black, Ethernet

Product details








Compatible products