Data plug - VS-25-GC-ST/ST 1652693

D-SUB contact insert, shell size 3, with 25 signal contacts, type of contact pin, gender changer, fixing with 4-40 UNC thread


Product Details




Type D-SUB 25
Number of positions 25
Type Male/Male
Insulation characteristics
Overvoltage category III
Degree of pollution 2

Mounting type Threads

Flammability rating according to UL 94 V0
Contact material Copper alloy
Contact surface material Hard gold-plated over nickel
Contact carrier material Polyester GF
Housing material Steel, yellow chromated

Dimensional drawing
Width 12.55 mm
Height 53 mm
Length 18.16 mm

Insertion/withdrawal cycles ≥ 200

Rated voltage (III/3) 125 V
Rated surge voltage 1 kV
Rated current 5 A

Shielded no
Cable outlet straight

Ambient conditions
Degree of protection IP67
Ambient temperature (operation) -55 °C ... 125 °C


Order Key 1652693
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key ABN
Catalog Page Page 380 (C-6-2017)
GTIN 4017918952839
Weight per Piece (including packing) 13.2 GRM
Weight per Piece (excluding packing) 13.2 GRM
Customs tariff number 85366990
Country of origin DE



EAC


China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”