Data plug - SUBCON-PLUS F5 2744102

D-SUB connector, 9-pos. female connector, two cable entries < 35°, bus system: Modbus, CEGELEC, pin assignment: 1, 1, 2, 3, 6, 7; screw connection terminal blocks


Product Details




Utilization restriction
CCCex note Use in potentially explosive areas is not permitted in China.

MTTF 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%)
1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%)
155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%)
Pin assignment 1, 1, 2, 3, 6, 7 on two terminal blocks

Housing material ABS, metal-plated

D-SUB connection
Connection method D-SUB socket
PCB connection
Connection method Screw connection
Stripping length 5 mm
Conductor cross section solid min. 0.14 mm²
Conductor cross section solid max. 1.5 mm²
Conductor cross section flexible min. 0.14 mm²
Conductor cross section flexible max. 1 mm²
Conductor cross section AWG min. 26
Conductor cross section AWG max. 16

Dimensional drawing
Width 16 mm
Height 44 mm
Length 60 mm
External dimensions
External diameter min. 6 mm
External diameter max. 10 mm

Insertion/withdrawal cycles > 200

EAC
Identification EAC
ATEX
Identification  II 3 G Ex nA IIC T4 Gc X
Note Please follow the special installation instructions in the documentation!
Corrosive gas test
Identification ISA-S71.04-1985 G3 Harsh Group A

Bus system Modbus, CEGELEC
Signal RS-485

Nominal voltage UN 50 V
Nominal current IN 100 mA
Transmission medium Copper

Free from substances that could impair the application of coating according to P-VW 3.10.7 57 65 0 VW-AUDI-Seat central standard

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -20 °C ... 75 °C
Ambient temperature (storage/transport) -25 °C ... 80 °C
Altitude ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation)


Order Key 2744102
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNC
Catalog Page Page 378 (C-6-2017)
GTIN 4017918376055
Weight per Piece (including packing) 78.2 GRM
Weight per Piece (excluding packing) 60.8 GRM
Customs tariff number 85366990
Country of origin DE



REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Separate terminal blocks for each cable
Easy assembly thanks to knurled screws
Change to the D-SUB orientation through a reversible connection block
Assembly under field conditions
High transmission speed
High level of EMC
Flexibility in terms of cable entry selection
For universal use