cULus Recognized
Approval ID: E335024-20170228| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 56.5 V | 1.75 A | |||
RJ45 male insert, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A (IEC 60512-27-100:2008, TIA-568-C.2:2009), material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 26- 24, cable outlet: straight, Ethernet
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 56.5 V | 1.75 A | |||