VS-P1220-P1226-C1021/...
-
Cable
1609248
Cable, degree of protection: IP65, number of positions: 5, material: Zinc die-cast/PBT, PROFINET/power
Cable, degree of protection: IP65, number of positions: 5, material: Zinc die-cast/PBT, PROFINET/power