Network cable - NBC-M12MSD/10,0-93B
1407498

Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: D, on free cable end, cable length: 10 m


Product Details




General This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 10.1 Cord Sets for Balanced Cabling
General Further products with variable cable type and variable cable length can be found in the accessories section

Product type Data cable preassembled
Number of positions 4
Application Standard
Shielded yes
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Bus system PROFINET
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps
PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps

Status display No
Status display present No

Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Transmission medium Copper

Color Handle area black
Flammability rating according to UL 94 V0

Header 1
Type Plug straight M12 / IP67
Number of positions 4
Coding type D (Data)
Handle color black
Material CuSn (Contact)
Ni/Au (Contact surface)
PA (Contact carriers)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
FKM (Seal)
Insertion/withdrawal cycles ≥ 100
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Tightening torque 0.4 Nm
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 90 °C
Head 2
Type free cable end

Cable length 10 m
Cable weight 67 kg/km
UL AWM Style 21694
Number of positions 4
Shielded yes
Cable type PROFINET PVC stranded CAT5 [93B]
Signal runtime 5.3 ns/m
Signal speed 0.66 c
Conductor structure signal line 7x 0.25 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Wire diameter incl. insulation 1.55 mm
External cable diameter 6.5 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color green RAL 6018
Conductor material Tin-plated Cu litz wires
Material wire insulation PE
Single wire, color White, yellow, blue, orange
Thickness, outer sheath approx. 0.9 mm
Overall twist Star quad
Optical shield covering 85 %
Insulation resistance ≥ 500 MΩ*km
Coupling resistance ≤ 20.00 mΩ/m (at 10 MHz)
Loop resistance ≤ 120.00 Ω/km
Wave impedance 100 Ω ±15 Ω (at 100 MHz)
Nominal voltage, cable 600 V
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 3 x D
Minimum bending radius, flexible installation 7 x D
Near end crosstalk attenuation (NEXT) 80 dB (with 1 MHz)
76 dB (at 4 МHz)
70 dB (at 10 MHz)
65 dB (at 16 MHz)
63 dB (at 20 МHz)
60 dB (at 31.25 МHz)
55 dB (at 62.5 МHz)
50 dB (at 100 MHz)
Shield attenuation 2.1 dB (with 1 MHz)
4 dB (at 4 МHz)
6.3 dB (at 10 MHz)
8 dB (at 16 MHz)
9 dB (at 20 МHz)
11.4 dB (at 31.25 МHz)
16.5 dB (at 62.5 МHz)
21.3 dB (at 100 MHz)
Flame resistance according to UL 1685 (CSA FT 4)
Resistance to oil Resistant to oil to a limited extent
Other resistance UV resistant According to UL 1581, Section 1200
Ambient temperature (operation) -40 °C ... 70 °C (cable, fixed installation)
-40 °C ... 70 °C (Cable, flexible installation)
Ambient temperature (installation) -20 °C ... 60 °C
Cable structure
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps

Degree of protection IP65 (M12 connector)
IP67 (M12 connector)

M12
Standards/specifications IEC 61076-2-101

Item number 1407498
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CJN
Catalog Page Page 198 (C-6-2019)
GTIN 4046356778077
Weight per Piece (including packing) 655 g
Weight per Piece (excluding packing) 654.933 g
Customs tariff number 85444210
Country of origin PL


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

cUL Recognized

Approval ID: FILE E 335024
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 4 A

UL Recognized

Approval ID: FILE E 335024
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
250 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products