Network cable - NBC-MRD-MRD SCO-PN/.../...
1408624

Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, Variable cable type, shielded, Plug angled M12 SPEEDCON / IP67, coding: D, on Plug angled M12 SPEEDCON / IP67, coding: D, cable length: Free input (0.2 ... 40.0 m)


Product Details




General This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling)

Product type Data cable preassembled
Number of positions 4
Application Standard
Robots and drag chains
No. of cable outlets 1
Shielded yes
Coding D - data

Bus system PROFINET
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps
PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps

Status display No
Status display present No

Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Transmission medium Copper

Color Handle area black
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Connection 1
Type Plug angled M12 SPEEDCON / IP67
Number of positions 4
Coding type D (Data)
Handle color black
Material CuSn (Contact)
Ni/Au (Contact surface)
PA (Contact carriers)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
Insertion/withdrawal cycles ≥ 100
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Tightening torque 0.4 Nm
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 90 °C
Connection 2
Type Plug angled M12 SPEEDCON / IP67
Number of positions 4
Coding type D (Data)
Handle color black
Material CuSn (Contact)
Ni/Au (Contact surface)
PA (Contact carriers)
TPU, hardly inflammable, self-extinguishing (Grip)
Zinc die-cast, nickel-plated (Screw connection)
Insertion/withdrawal cycles ≥ 100
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Tightening torque 0.4 Nm
Ambient temperature (operation) -25 °C ... 90 °C

Cable length Free input (0.2 ... 40.0 m)
PROFINET PVC stranded CAT5 [93B]
Dimensional drawing
Shielded yes
UL AWM Style 21694
Cable weight 67 kg/km
Cable type PROFINET PVC stranded CAT5
Short symbol 2YY(ST)CY
Cable type (abbreviation) 93B
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps
Cable structure 1x4xAWG22/7; SF/TQ
External cable diameter 6.5 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color green RAL 6018
Thickness, outer sheath approx. 0.9 mm
Material, inner sheath PVC
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 7x 0.25 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Material wire insulation PE
Wire diameter incl. insulation 1.55 mm
Single wire, color White, yellow, blue, orange
Overall twist Star quad
Shielding Aluminum-coated foil, tinned copper braided shield
Optical shield covering 85 %
Nominal voltage, cable 600 V
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Cable insulation resistance ≥ 500 MΩ*km
Coupling resistance ≤ 20.00 mΩ/m (at 10 MHz)
Wave impedance 100 Ω ±15 Ω (at 100 MHz)
Loop resistance ≤ 120.00 Ω/km
Signal runtime 5.3 ns/m
Signal speed 0.66 c
Minimum bending radius, fixed installation 3 x D
Minimum bending radius, flexible installation 7 x D
Damping 2.1 dB (with 1 MHz)
4 dB (at 4 МHz)
6.3 dB (at 10 MHz)
8 dB (at 16 MHz)
9 dB (at 20 МHz)
11.4 dB (at 31.25 МHz)
16.5 dB (at 62.5 МHz)
21.3 dB (at 100 MHz)
Near end crosstalk attenuation (NEXT) 80 dB (with 1 MHz)
76 dB (at 4 МHz)
70 dB (at 10 MHz)
65 dB (at 16 MHz)
63 dB (at 20 МHz)
60 dB (at 31.25 МHz)
55 dB (at 62.5 МHz)
50 dB (at 100 MHz)
Resistance to oil Resistant to oil to a limited extent
Flame resistance according to UL 1685 (CSA FT 4)
Other resistance UV resistant According to UL 1581, Section 1200
Ambient temperature (operation) -40 °C ... 70 °C (Cable, flexible installation)
-40 °C ... 70 °C (cable, fixed installation)
PROFINET drag chain CAT5 [93C]
Dimensional drawing
Shielded yes
Cable weight 61 kg/km
Cable type PROFINET drag chain CAT5
Short symbol 2YH(ST)C11Y
Cable type (abbreviation) 93C
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps
Cable structure 1x4xAWG22/7; SF/TQ
External cable diameter 6.5 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color green RAL 6018
Thickness, outer sheath approx. 0.9 mm
Material, inner sheath FRNC
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 7x 0.25 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Material wire insulation PE
Wire diameter incl. insulation 1.5 mm
Single wire, color White, yellow, blue, orange
Overall twist Star quad
Shielding Aluminum-coated foil, tinned copper braided shield
Optical shield covering 85 %
Nominal voltage, cable 600 V (UL rating)
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Cable insulation resistance ≥ 500 MΩ*km
Coupling resistance ≤ 20.00 mΩ/m (at 10 MHz)
Wave impedance 100 Ω ±15 Ω (at 1 ... 100 MHz)
Loop resistance ≤ 120.00 Ω/km
Signal runtime 5.3 ns/m
Signal speed 0.66 c
Tensile strength ≤ 150 N
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 7.5 x D
Number of bending cycles 3000000
Bending radius 100 mm
Traversing path 10 m
Traversing rate 4 m/s
Acceleration 4 m/s²
Torsion force ± 30 °/m
Damping 2.1 dB (with 1 MHz)
4 dB (at 4 МHz)
6.3 dB (at 10 MHz)
8 dB (at 16 MHz)
9 dB (at 20 МHz)
11.4 dB (at 31.25 МHz)
16.5 dB (at 62.5 МHz)
21.3 dB (at 100 MHz)
Near end crosstalk attenuation (NEXT) 80 dB (with 1 MHz)
76 dB (at 4 МHz)
70 dB (at 10 MHz)
65 dB (at 16 MHz)
63 dB (at 20 МHz)
60 dB (at 31.25 МHz)
55 dB (at 62.5 МHz)
50 dB (at 100 MHz)
Halogen-free yes
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance according to IEC 60332-1-2
Other resistance UV resistant
Special properties Electrical properties according to EN 50288-2-2
Ambient temperature (operation) -40 °C ... 70 °C (Cable, flexible installation)
-40 °C ... 70 °C (cable, fixed installation)
PROFINET robot CAT5 [93R]
Dimensional drawing
Shielded yes
UL AWM Style 20233 (80°C/300 V)
Cable weight 55 kg/km
Cable type PROFINET robot CAT5
Short symbol 02YSC11Y
Cable type (abbreviation) 93R
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps
Cable structure 1x4xAWG22/19; S/TQ
External cable diameter 6.5 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color green RAL 6018
Thickness, outer sheath approx. 1 mm
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 19x 0.15 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Material wire insulation Foamed PE
Wire diameter incl. insulation 1.5 mm
Single wire, color White, yellow, blue, orange
Overall twist Star quad
Shielding Tinned copper braided shield
Optical shield covering 85 %
Nominal voltage, cable 300 V
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Cable insulation resistance ≥ 500 MΩ*km
Wave impedance 100 Ω ±5 Ω (at 100 MHz)
Loop resistance ≤ 120.00 Ω/km
Signal runtime 4.8 ns/m
Minimum bending radius, fixed installation 5 x D
Torsion force ± 180 °/m
Torsion cycles 1000000
Damping 2.9 dB (with 1 MHz)
5 dB (at 4 МHz)
8.1 dB (at 10 MHz)
10.4 dB (at 16 MHz)
11.9 dB (at 20 МHz)
15.5 dB (at 31.25 МHz)
26.5 dB (at 62.5 МHz)
41 dB (at 100 MHz)
Halogen-free according to IEC 60754-1
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance according to IEC 60332-1-2
Other resistance UV resistant According to UL 1581, Section 1200
Ambient temperature (operation) -40 °C ... 80 °C
-40 °C ... 80 °C
PROFINET RADOX® railway application CAT5 [937]
Dimensional drawing
Shielded yes
Cable weight 70 kg/km
Cable type PROFINET RADOX® railway application CAT5
Cable type (abbreviation) 937
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps
Cable structure 1x4xAWG22/7; SF/TQ
External cable diameter 6.6 mm ±0.4 mm
Outer sheath, material PE-X
External sheath, color black RAL 9005
Thickness, outer sheath approx. 1 mm
Conductor material silver-plated Cu litz wires
Conductor structure signal line 7x 0.25 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Material wire insulation Foamed PE
Wire diameter incl. insulation approx. 1.5 mm
Single wire, color white-blue, orange-yellow
Overall twist Star quad
Shielding Plastic-coated aluminum foil, tinned copper braided shield
Nominal voltage, cable 300 V AC
Test voltage, cable 2000 V AC (50 Hz, 5 minutes)
Conductor resistance ≤ 54.4 Ω/km
Coupling resistance 200.00 mΩ/m (f ≤ 30 MHz)
Wave impedance 100 Ω ±5 Ω (f = 100 MHz)
Working capacitance ≤ 65 pF (core-core)
≤ 100 pF (core-shield)
Signal speed 75 c
Minimum bending radius, fixed installation 6 x D
Damping 2 dB (with 1 MHz)
4.4 dB (at 4 МHz)
7.4 dB (at 10 MHz)
14 dB (at 31.5 МHz)
20 dB (at 62.5 МHz)
26 dB (at 100 MHz)
Remote crosstalk attenuation (FEXT) 78 dB (with 1 MHz)
77 dB (at 4 МHz)
70 dB (at 10 MHz)
65 dB (at 31.5 МHz)
56 dB (at 62.5 МHz)
48 dB (at 100 MHz)
Near end crosstalk attenuation (NEXT) 73 dB (with 1 MHz)
70 dB (at 4 МHz)
65 dB (at 10 MHz)
57 dB (at 31.5 МHz)
52 dB (at 62.5 МHz)
48 dB (at 100 MHz)
Return loss (RL) 25 dB (at 4 МHz)
30 dB (at 10 MHz)
30 dB (at 31.5 МHz)
30 dB (at 62.5 МHz)
28 dB (at 100 MHz)
Shield attenuation 40 dB (30 MHz ≤ f ≤ 100 MHz)
Fire protection in rail vehicles BS 6853 (Category Ia, Ib, II)
GM/RT 2130 (Category Ia, Ib, II)
EN 45545 (Risk level HL1 - HL3)
DIN 5510 (Fire protection level 1, 2, 3, 4)
NF F16-101 (Category A1, A2, B)
NF F16-101 (Class C/F0)
NFPA 130
UNI CEI 11170 (Risk level LR1 - LR4)
Halogen-free According to EN 50267-2-1
Resistance to oil according to IRM 902, 72 h at 100 °C
Concentration of fumes BS 6853 D.8.7
EN 61034-2
UL 1685, 12 (FT4)
Fume toxicity BS 6853 B.1
EN 50305, 9.2
Fume corrosiveness EN 50267-2-2
Flame resistance EN 60332-1-2
EN 50266
EN 60332-3-25
NF C32-070, 2.1
NF C32-070, 2.2
UL 1685, 12 (FT4)
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01)
Other resistance Resistance to fuels according to IRM 903, 168 h at 70 °C
Ambient temperature (operation) -40 °C ... 90 °C (Cable, flexible installation)
-50 °C ... 90 °C (cable, fixed installation)
PROFINET stranded CAT5 [93M]
Dimensional drawing
Shielded yes
UL AWM Style 20236 (80°C/30 V)
Cable weight 65 kg/km
Cable type PROFINET stranded CAT5
Cable type (abbreviation) 93M
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps
Cable structure 1x4xAWG22/7; SF/TQ
External cable diameter 6.5 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color green RAL 6018
Thickness, outer sheath approx. 0.9 mm
Material, inner sheath PVC
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 7x 0.25 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Material wire insulation PE
Wire diameter incl. insulation approx. 1.5 mm
Single wire, color White, yellow, blue, orange
Overall twist Star quad
Shielding Aluminum-coated foil, tinned copper braided shield
Nominal voltage, cable 600 V
Test voltage Core/Core 2000 V (50 Hz, 1 min.)
Test voltage Core/Shield 2000 V (50 Hz, 1 min.)
Cable insulation resistance ≥ 500 MΩ*km
Coupling resistance ≤ 20.00 mΩ/m (at 10 MHz)
Wave impedance 100 Ω ±15 Ω (at 100 MHz)
Loop resistance ≤ 120.00 Ω/km
Working capacitance 52 pF
Signal runtime 5.3 ns/m
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Damping 2.1 dB (with 1 MHz)
4 dB (at 4 МHz)
6.3 dB (at 10 MHz)
8 dB (at 16 MHz)
9 dB (at 20 МHz)
11.4 dB (at 31.25 МHz)
16.5 dB (at 62.5 МHz)
21.3 dB (at 100 MHz)
Near end crosstalk attenuation (NEXT) 80 dB (with 1 MHz)
76 dB (at 4 МHz)
70 dB (at 10 MHz)
65 dB (at 16 MHz)
63 dB (at 20 МHz)
60 dB (at 31.25 МHz)
55 dB (at 62.5 МHz)
50 dB (at 100 MHz)
Ambient temperature (operation) -40 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C
Note This item is a network cable with a freely selectable cable type. The technical data for all possible cable types is listed in the table below.
Cable structure
Cable type PROFINET PVC stranded CAT5
PROFINET drag chain CAT5
PROFINET robot CAT5
PROFINET railway applications
PROFINET stranded CAT5
Signal type/category PROFINET CAT5 (IEC 11801), 100 Mbps
EtherCAT® CAT5 (IEC 11801), 100 Mbps

Degree of protection IP65
IP67
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 90 °C (M12 connector)

M12
Standards/specifications IEC 61076-2-101

Item number 1408624
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CJN
Catalog Page Page 397 (C-2-2019)
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

UL Listed

Approval ID: FILE E 335024
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

cUL Listed

Approval ID: FILE E 335024
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values