SL-16KS010 - Crimp contact
1607956

Crimp contact, Socket, turned, contact diameter: 1.6 mm, crimp range: 0.75 mm2 ... 1 mm2, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242375

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring