SF-6FS2000 - Crimp contact
1605566

Crimp contact, Socket, turned, Single contact, contact diameter: 1 mm, crimp range: 0.5 mm2 ... 1 mm2, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241923

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring