RC-10KS0,08-0,56 - Crimp contact
1241093

Crimp contact, Socket, turned, contact diameter: 1 mm, crimp range: 0.08 mm2 ... 0.56 mm2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring