CK4,0-ED-2,50F AG
-
Crimp contact
1274088
Crimp contact, contact diameter: 4 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14