CK2,5-ED-0,50BU AG
-
Crimp contact
1663640
Crimp contact, contact diameter: 2.5 mm, turned, Socket, contact material: Copper alloy, contact surface: silver-plated, connection cross section: 0.5 mm2 ... 0.5 mm2, AWG 20