CC-0,8-ST-0,34-MS AU - Crimp contact
1452372

Crimp contact, Pin, turned, contact diameter: 0.8 mm, connection cross section: 0.08 mm2 ... 0.34 mm2, contact material: CuZn, this item is undergoing a smooth changeover, lead-free alternative in accordance with RoHS II without exception 6c (Pb < 0.1%) possible on request in advance

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring