Login
Products
Products overview
New products
Technologies
Configure and develop products
Product Compliance
Automate
Automation software
Cloud computing
Edge computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Connect
Board-to-board connectors
Cables and lines
Connector
Distribution blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
MainNavigationV2 Template
Industries & Applications
Overview
Application examples from practice
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Data Centers
Educational solutions
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC power grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
Overview
Phoenix Contact India
The Phoenix Contact Group
Careers
Our culture and attitude
Compliance
Sustainability
History
Partners, distributors, and suppliers
Events & News
Overview
Events & trade fairs
News
My Phoenix Contact
Login / Register
My Product Lists
My Comparison
Home
Products
Plug-in test system
FBP-3/9 TR - Cover profile
FBP-3/9 TR
-
Cover profile
3069947
Cover profile, can optionally be sealed, width: 74.1 mm, height: 106 mm, color: transparent
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Cover profile
Insulation characteristics
Overvoltage category
III
Dimensions
Width
74.1 mm
Height
106 mm
Depth
32 mm
Material specifications
Color
transparent
Flammability rating according to UL 94
V0
Insulating material group
I
Insulating material
PVC
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport)
-25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly)
-5 °C ... 70 °C
Ambient temperature (actuation)
-5 °C ... 70 °C
Permissible humidity (storage/transport)
30 % ... 70 %
Commercial data
Item number
3069947
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BE6
Product key
BE6113
Catalog page
Page 639 (C-1-2019)
GTIN
4055626299976
Weight per piece (including packing)
63.7 g
Weight per piece (excluding packing)
63.7 g
Customs tariff number
39162000
Country of origin
PL
Classifications
ECLASS
ECLASS-11.0
27141190
ECLASS-12.0
27141190
ECLASS-13.0
27141190
ETIM
ETIM 9.0
EC002848
UNSPSC
UNSPSC 21.0
39121400
Environmental product compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values