BC 71,6 DKL R BK
-
Housing cover
1204540
DIN rail housing for use in distribution boards in accordance with DIN 43880, Latching cover (non-detachable), width: 71.6 mm, height: 45 mm, depth: 8 mm, color: black (similar RAL 9005)
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Cover |
Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
Housing series | BC |
Product family | BC 71,6.. |
Number (Connection openings) | 0 |
Type | Latching cover (non-detachable) |
Ventilation openings present | no |
Width | 71.6 mm |
Height | 45 mm |
Depth | 8 mm |
Color (Housing) | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Housing material | PC |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 95 % |
Mounting type | Latching with upper housing part |
Type of packaging | Box packaging |
Item number | 1204540 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | ACHBAB |
GTIN | 4063151270827 |
Weight per piece (including packing) | 9.5 g |
Weight per piece (excluding packing) | 7.92 g |
Customs tariff number | 84879090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
BC 71,6 OT U22 HS 4B 45 KMGY - Upper housing part 1754307
-
BC 71,6 OT U11 BK VPE160 - Upper housing part 1006942
-
BC 71,6 OT 2101 KMGY - Upper housing part 1016754
-
BC 71,6 OT 1010 KMGY MOQ100 - Upper housing part 1136628
-
BC 71,6 OT U11 YE - Upper housing part 1163769
-
BC 71,6 OT U22 WH - Upper housing part 1181628
-
BC 71,6 OT 0121 KMGY MOQ100 - Upper housing part 1226471
-
BC 71,6 OT 0121 KMGY - Upper housing part 2202302
-
BC 71,6 OT U11 BK - Upper housing part 2202539
-
BC 71,6 OT U22 BK - Upper housing part 2202988
-
BC 71,6 OT U11 KMGY - Upper housing part 2896050
-
BC 71,6 OT U22 KMGY - Upper housing part 2896063
-
BC 71,6 UT HBUS FS BK VPE160 - Mounting base housing 1006950
-
BC 71,6 UT HBUS KMGY - Mounting base housing 1227344
-
BC 71,6 UT HBUS FS BU VPE160 - Mounting base housing 1738320
-
BC 71,6 UT HBUS BK - Mounting base housing 2896267
-
HBUS8 71,6-8P-1S BK - DIN rail bus connector 1249065
-
HBUS 71,6-16P-1S BK - DIN rail bus connector 2896296
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/9-3IS-2,54 - Pin strip 1252178
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
BC 71,6 PLATE KMGY - Insertion plate 2201313
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 90 AL - Heatsink 1754330
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880