RFC 470 PN 3TX
-
Controller
2916600
Remote Field Controller with 3x10/100 Ethernet, INTERBUS-Master, PROFINET-Controller, PROFINET device, IP20 degree of protection, pluggable parameterization memory
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Controller |
| Product family | Remote Field Controller |
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Display | |
| Diagnostics display | yes |
| Retentive data storage | 240 kByte (NVRAM) |
| IEC 61131 runtime system | |
| Program memory | typ. 8 Mbyte |
| Data storage system | 16 Mbyte |
| Number of control tasks | 16 |
| INTERBUS-Master | |
| Amount of process data | max. 8192 bit (INTERBUS-Master) |
| Number of supported devices | max. 512 (of which 254 are remote bus devices/bus segments) |
| Number of devices with parameter channel | max. 126 |
| PROFINET | |
| Device function | PROFINET controller, PROFINET device |
| Specification | Version 1.1 |
| Update rate | min. 1 ms |
| Function | |
| Diagnostics display | yes |
| Redundancy function | no |
| Safety function | no |
| Functionality | |
| Programming languages supported | Instruction list (IL) |
| Symbolic flowchart (SFC) | |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| System requirements | |
| Engineering tool | PC Worx |
| Diagnostics tool | DIAG+, version 2.00 or higher |
| Application interface | Device driver interface via TCP/IP sockets |
| Maximum power dissipation for nominal condition | typ. 24 W (Without fan module) |
| Transmission medium | Copper |
| Maximum power dissipation for nominal condition | typ. 24 W (Without fan module) |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
| Power supply connection | Screw terminal blocks, plug-in |
| Typical current consumption | 1 A |
| Real-time clock | |
| Realtime clock | Integrated (battery backup) |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 5 |
| Connection method | 14-pos. FLK pin strip |
| Connection technology | FLK cable connector (14-pos.) |
| Digital: | |
| Output name | Digital outputs |
| Connection method | 14-pos. FLK pin strip |
| Number of outputs | 3 |
| Connection method | FLK14 pin strip |
| Web server | yes |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps |
| Ethernet | |
| Bus system | PROFINET |
| Number of interfaces | 1 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps |
| INTERBUS (Master) | |
| Bus system | RS-422 |
| Number of interfaces | 1 |
| Connection method | D-SUB-9 female connector |
| Transmission speed | 500 kBaud / 2 MBaud (can be switched) |
| Parameterization/operation/diagnostics | |
| Bus system | RS-232 |
| Number of interfaces | 1 |
| Connection method | D-SUB 9 plug |
| Transmission physics | Copper |
| External dimensions | |
| Width / Height / Depth | 124 mm / 185 mm / 190 mm (without fan module) |
| 124 mm / 210 mm / 190 mm (With fan module) | |
| Color | anthracite grey (RAL 7016) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (from 45°C only with fan module) |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 90 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 90 % (non-condensing) |
| Shock | 25g, Criterion 1, according to IEC 60068-2-27 |
| Vibration (operation) | 1g, Criterion 1, according to IEC 60068-2-6 |
| Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3000 m above sea level) |
| Mounting type | DIN rail mounting |
| Item number | 2916600 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRA |
| Product key | DRAABA |
| GTIN | 4046356174114 |
| Weight per piece (including packing) | 2,094 g |
| Weight per piece (excluding packing) | 2,070 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 9.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
AX OPC SERVER - Driver and interface software 2985945
-
RFC DUAL-FAN - Fan 2730239
-
FLKMS 14/ 8IM/LA/PLC - Passive module 2284536
-
FLK 14/EZ-DR/ 200/KONFEK - Cable 2288930
-
IBS PRG CAB - Connecting cable 2806862
-
PSM-AD-D9-NULLMODEM - Adapter 2708753
-
PC WORX BASIC LIC - Programming software 2985275
-
PC WORX PRO LIC - Programming software 2985385
-
CF FLASH 2GB - Memory 2701185
-
CF FLASH 2GB APPLIC A - Memory 2701189
-
AX+ BASIC - Software 2985068
-
AX DTM LIB - Programming software 2988065
-
PC WORX TARGET FOR SIMULINK - Software add-on 2400041
-
USB FLASH DRIVE - USB memory stick 2402809
Your advantages
Integrated web server for visualization with WebVisit
FTP server
Flash file system
Complete fieldbus master (8192 I/O points)
Integrated PROFINET controller and PROFINET device
Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
Integrated Ethernet interface
Engineering with PC Worx (IEC 61131-3)