IB IL 332-128
-
CPU
2819134
Inline CPU, for Assembler or "C" programming, RAM 128 kByte, without accessories
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Type | Inline format with alignable I/Os |
| Display | |
| Diagnostics display | no |
| Clock frequency | 20 MHz |
| Retentive data storage | 8 kByte (NVRAM) |
| Memory type | RAM 16 kByte RAM |
| FLASH-EPROM 16 kByte | |
| NVRAM 1 kByte | |
| IEC 61131 runtime system | |
| Program memory | 128 kByte (total data and program memory) |
| Data storage system | 128 kByte (total data and program memory) |
| INTERBUS-Master | |
| Number of parameter data | 0 ... 4 words (configurable) |
| Number of devices with parameter channel | 8 |
| Function | |
| Diagnostics display | no |
| Redundancy function | no |
| Local diagnostics | |
| Monitored function | Higher-level local bus |
| Optical representation | LED: D |
| Module | |
| Required parameter data | 1 Byte |
| System requirements | |
| Engineering tool | High-level language |
| Local diagnostics | Higher-level local bus LED: D |
| I/O expansion LED: Run, Fail, SF | |
| Application LED: L1...L4 (freely programmable) | |
| Inputs/Outputs LED: E1...E4, A1, A2 | |
| Maximum power dissipation for nominal condition | max. 3.75 W |
| Supply | |
| Supply voltage | 7.5 V DC |
| Power supply connection | from Inline local bus |
| Typical current consumption | 500 mA |
| Digital: | |
| Number of inputs | 6 |
| Connection method | Inline connector |
| Input voltage | 2 x 24 V DC + 2 x 5/24 V DC |
| Digital: | |
| Connection method | Inline connector |
| Number of outputs | 2 |
| Maximum output current per channel | 500 mA |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| INTERBUS local bus (master) | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kBaud / 2 MBaud (can be switched) |
| Lower-level I/O expansion | |
| Connection method | Inline power distributor (can be integrated in Loop) |
| Integrated inputs /outputs | |
| Connection method | 2 Inline double signal connectors |
| BDM interface | |
| Connection method | 8-pos. Inline connector |
| RS-422/-485 | |
| Bus system | RS-422/485 |
| Dimensional drawing |
|
| Width | 109.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green |
| Ambient conditions | |
| Degree of protection | IP20 |
| Mounting type | DIN rail mounting |
| Item number | 2819134 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRA |
| Product key | DRAAAF |
| GTIN | 4017918175757 |
| Weight per piece (including packing) | 343 g |
| Weight per piece (excluding packing) | 295.3 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |