HC-A16-I-CT-M - Contact insert
1585430

Contact insert, number of positions: 16+PE, size: D25, number of connections per position: 1, Pin, Crimp connection, 250 V, 16 A, 0.5 mm2 ... 4 mm2

Product details









Compatible products



Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373