HC-B16-I-PT-CI-M - Contact insert
1350015

Contact insert, number of positions: 16+2 PE, size: B16, number of connections per position: 1, Pin, Push-in connection, 500 V, 16 A, 0.14 mm2 ... 2.5 mm2, application: Power, tool-free Click-in mounting

Product details









Compatible products



Your advantages

Significant time savings and improved handling: Consistent and easy tool-free installation and mounting with Push-in connection technology and innovative Click-in latching
Tool-free installation and mounting of the PE connection with Push-in connection technology
Shortest installation time compared to other connection technologies
Quick and effortless wiring, in particular when space is tight
Secure installation: Audible and tangible latching of the contact inserts in the connector housing
Reliable connection: The Click-in contact insert latches into the housing creating a shock- and vibration-resistant connection in accordance with DIN EN 61373
Easy integration: Click-in contact inserts fit in all plastic and metal housings of the HEAVYCON STANDARD and EVO series
Automatic cabling with robots possible
Safe wiring and operation with color-coded actuators
Cost-effective and fast coding with plastic profiles
Test pick-off for 2 mm test plug
Shock and vibration-resistant in accordance with DIN EN 61373