SACC-EE-M 8MS-4QO-0,25-M - Connector
1739916

Connector, Universal, 4-position, Plug straight M8, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 2.5 mm ... 5 mm

Product details








Compatible products



Your advantages

Safe use in the field, thanks to a high degree of protection
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire