ES-HSC20-S-0.2 AG
-
Connector
1524948
Connector, Range of articles: HSC, color: silver, number of positions: 14, min. conductor cross-section: 0.14 mm2, max. conductor cross-section: 1.5 mm2, rated current: 4 A, Connection method: Crimp