TÜV SÜD Type tested
Approval ID: 704071905102-03| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 250 A | 50 - 70 | ||
UL Recognized
Approval ID: E511681-20200609| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 250 A | 1/0 - 2/0 | ||