CUC-HDMI-J1ST-AH/HAF-SMD
-
HDMI PCB connectors
1332071
HDMI PCB connectors, design: HDMI A, degree of protection: IP20, number of positions: 19, 14 Gbps, material: Plastic, connection method: Solder connection, cable outlet: straight
Product details
Product type | Data connector (device side) |
Type | HDMI |
Number of positions | 19 |
Type of packaging | Tape and Reel |
[W] tape width | 32.00 mm |
[A] coil diameter | 330.00 mm |
Number of slots | 1 |
Type | Socket |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/2) | 40 V |
Rated surge voltage (III/2) | 1500 V |
Rated current | 0.5 A (Contacts) |
Insulation resistance | 100 MΩ |
Test voltage | 300 V AC |
Contact resistance | 20 mΩ |
Transmission medium | Copper |
Transmission speed | 14,4 GBit/s |
Connection technology | |
Connection method | Solder connection |
Width | 15 mm |
Height | 6.18 mm |
Length | 12.16 mm |
Color of the housing part | black |
Material | Selective gold plating |
Nickel coating 50 µ min | |
Material Metal surface soldering area (top layer) | Tin coating 100 µ min |
Flammability rating according to UL 94 | V0 |
Housing material | Plastic |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Mechanical data | |
Insertion/withdrawal cycles | 10000 |
Insertion force per signal contact | 44.00 N |
Extraction force per signal contact | < 10 N |
Test specification | |
Specification | EIA 364-1000 |
Contact resistance R1 | 30.00 mΩ |
Test specification | |
Specification | EIA 364-28 |
Frequency | 10Hz - 200Hz |
Sweep speed | 1 octave/min |
Amplitude | 1.52 mm |
Acceleration | 15.00 m/s² |
Test duration | 12.00 min |
Test specification | |
Specification | EIA 364-27 |
Acceleration | 50.00 m/s² |
Number of shocks per direction | 18.00 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 85 °C |
Ambient temperature (storage/transport) | -20 °C ... 85 °C |
Mounting type | SMD soldering |
Processing notes | |
Process | THR/SMD |
Moisture Sensitive Level | MSL 1 |
Classification temperature Tc | 260 °C |
Solder cycles in the reflow | 3 |
Item number | 1332071 |
Packing unit | 300 pc |
Minimum order quantity | 300 pc |
Sales key | ABN |
Product key | ABNEAA |
GTIN | 4063151628857 |
Weight per piece (including packing) | 3.38 g |
Weight per piece (excluding packing) | 3.38 g |
Customs tariff number | 85366930 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Optimized for SMD reflow soldering processes
Reliable transmission of 4K videos
Can be processed automatically thanks to tape-on-reel packaging