TÜV SÜD Type tested
Approval ID: 704072474902-01Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 300 A | - 95 |
Connector, color: orange, number of positions: 1, rated voltage: 1500, rated current: 300 A, Connection method: Crimp, Contact connection type: Socket, min. cable diameter: 15.1 mm, max. cable diameter: 19.4 mm
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 300 A | - 95 |