UC-WMCO 4,9 (12X5) OG
-
Conductor marker
0827738
Conductor marker, Sheet, orange, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, cable diameter range: 3.6 ... 4.9 mm, mounting type: slide-on, Number of individual labels: 24, text field height: 5 mm, text field width: 12 mm
Product details
Product type | Conductor marker |
Marking | |
Number of individual labels | 24 |
Number of individual labels per row | 6 |
Identification technology | UV LED technology |
Width | 12 mm |
Height | 5.75 mm |
Depth | 6.25 mm |
RoHS compliant | yes |
Color | orange (RAL 2003) |
Material | PA |
Flammability rating according to UL 94 | V2 |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 120 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Components | free from silicone and halogen |
External cable diameter | 3.6 mm ... 4.9 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 120 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Standards | |
Standards/regulations | EN 45545-2 |
Mounting type | slide-on |
Item number | 0827738 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | BG2 |
Product key | BG2217 |
GTIN | 4046356445665 |
Weight per piece (including packing) | 13.72 g |
Weight per piece (excluding packing) | 13.72 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281102 |
ETIM
ETIM 9.0 | EC001530 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.068 kg CO2e |
Compatible products
-
-
CMS-P1-PLOTTER - Marking plotter 5144615
-
BM E.CARD-CARTR. BK 101 - Ink cartridge 1569770
-
BM E.CARD-CARTR. CL 101 - Ink cartridge 1569984
-
BM E.CARD-CLEANING CARTR. 100 - Cleaning cartridge 1569768
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
BM ID-CLEANING CARTR. - Cleaning cartridge 1044350
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
-
CMS-DISPOSABLE-PEN 0,25 TR - Marker pen 5146685
-
CMS-DISPOSABLE-PEN 0,35 TR - Marker pen 5146686
-
CMS-INK-TR-C5 - Ink cartridge 5146684
-
CMS-PEN 0,25 - Marker pen 5067815
-
CMS-PEN 0,50 - Marker pen 5067831
-
CMS-R-FLUID-TR - Cleaning fluid 5146750
-
CMS-R-FLUID-TR-C2 - Cleaning cartridge 5146752
-
BM ID-MAG20 - Magazine 1044356
-
P1 UC-MAG 7 - Magazine 5146568
-
CMS-R-SET-TR - Cleaning set 5146751
-
UC-WMCO TOOL SET - Alignment tool for cable markers 0827807
-
UC-WMCO 3,6 TOOL - Alignment tool for cable markers 0827804
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK CLED - Printer 5147999
Your advantages
The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK printing systems
The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
The format automatically ensures printing with a high degree of positioning accuracy
Secure tight fit even in the event of vibrations
Large-surface labeling option in a space-saving design
The sheets provide space for including function texts
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications