MM-WML 5 (EX10)R C1 YE/BK
-
Cable marker label
1116138
Cable marker label, Roll, yellow/black, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, cable diameter range: 2 ... 5 mm, mounting type: adhesive, cable diameter: ≤ 5 mm, Number of individual labels: 1, text field height: 8 mm, text field width: 6500 mm
Product details
Compatible products
Your advantages
High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
Thanks to the continuous format, a wrap-around label of the appropriate width can be created flexibly for the relevant application
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
The transparent protective foil is wound over the marking and provides permanent protection against contamination and abrasion
The wrap-around labels do not add bulk, which means that the cable can still be drawn through cable ducts, for example
The material is cUL certified