EH 22,5 F-C DS/ABS GY7035
-
Upper housing part
2201453
DIN rail housing, Upper housing part, flat design, connection opening on both sides, connection opening on both sides, width: 22.6 mm, height: 74.16 mm, depth: 36.95 mm, color: light grey (similar RAL 7035)
Product details
Compatible products
Your advantages
DIN rail or panel mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design