cULus Recognized
Approval ID: E60425-19770427Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 30 - 12 | ||
D | ||||
300 V | 10 A | 30 - 12 |
Electronics housing, color: white ,Component housing, Complete housing
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 30 - 12 | ||
D | ||||
300 V | 10 A | 30 - 12 |