UL Recognized
Approval ID: E240868cUL Recognized
Approval ID: FILE E 60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 8 A | 24 - 12 | ||
D | ||||
300 V | 8 A | 24 - 12 |
UL Recognized
Approval ID: FILE E 60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 8 A | 24 - 12 | ||
D | ||||
300 V | 8 A | 24 - 12 |