FLT-PLUS CTRL-0.9
-
Type 1+2 combined lightning current and surge arrester
2818643
Type 1 / Class I / B arrester (lightning current arrester) with arc chopping spark gap and ignition electronics, quenching plates for high mains follow-through current quenching capacity, 1-channel. Protection level: 0.9 kV. Housing width: 35 mm (2 Div.)
Product details
Trade restriction | |
CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
Product type | Combination type |
IEC test classification | I |
T1 | |
EN type | T1 |
Type | DIN rail module, one-piece |
Number of positions | 1 |
Surge protection fault message | none |
Nominal frequency fN | 50 Hz |
60 Hz | |
Nominal voltage UN | 240 V AC |
230 V AC ... 277 V AC |
Connection method | Screw connection |
Screw thread | M6 |
Tightening torque, min | 8 Nm |
Stripping length | 19 mm |
Conductor cross section flexible min. | 16 mm² |
Conductor cross section flexible max. | 35 mm² |
Conductor cross section, rigid min. | 10 mm² |
Conductor cross section, rigid max. | 50 mm² |
Dimensional drawing |
|
Width | 35.5 mm |
Height | 149.8 mm |
Depth | 80.5 mm |
Horizontal pitch | 2 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PBT/PA-F |
Mechanical data | |
Open side panel | No |
Direction of action | 1L-N/PE |
Nominal voltage UN | 230 V AC ... 277 V AC |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous voltage UC | 335 V AC |
Maximum continuous operating voltage UC (L-N) | 335 V AC |
Maximum continuous operating voltage UC (L-PEN) | 335 V AC |
Protective conductor current IPE | ≤ 0.1 mA |
Standby power consumption PC | ≤ 35 mW |
Operating effective current IC at UN | ≤ 0.1 mA |
Nominal discharge current In (8/20) µs | 50 kA |
Nominal discharge current In (8/20) µs (L-N) | 50 kA |
Nominal discharge current In (8/20) µs (L-PEN) | 50 kA |
Impulse discharge current (10/350) µs, charge | 25 As |
Impulse discharge current (10/350) µs, specific energy | 625 kJ/Ω |
Impulse discharge current (10/350) µs, peak value limp | 50 kA |
Follow current quenching capacity Ifi (L-N) | 50 kA |
Follow current quenching capacity Ifi (L-PEN) | 50 kA |
Voltage protection level Up | ≤ 0.9 kV |
Voltage protection level Up (L-N) | ≤ 0.9 kV |
Voltage protection level Up (L-PEN) | ≤ 0.9 kV |
Response time tA | ≤ 100 ns |
Response time tA (L-N) | ≤ 100 ns |
Response time tA (L-PEN) | ≤ 100 ns |
Max. backup fuse with branch wiring | 250 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Permissible humidity (operation) | ≤ 95 % |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 / VDE 0675-6 / NF C61-740 |
Standards | |
Standards/regulations | E DIN VDE 0675-6/A1 |
UL 1449 | |
IEEE C62.1 | |
IEEE C62.45 | |
IEC 61643-1 | |
prEN 61643-1 | |
NEMA LS-1 | |
Standards/specifications | IEC 61643-1 |
Note | 1998 |
Mounting type | DIN rail: 35 mm |
Item number | 2818643 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1 |
Product key | CL1121 |
GTIN | 4017918168797 |
Weight per piece (including packing) | 567 g |
Weight per piece (excluding packing) | 514.74 g |
Customs tariff number | 85363030 |
Country of origin | IN |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
CLIPFIX 35 - End bracket 3022218
-
B-STIFT - Marker pen 1051993
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128