FLT 50 N/PE CTRL-2.0
-
Type 1+2 combined lightning current and surge arrester
2800109
Lightning current arrester with encapsulated N-PE spark gap and ignition electronics, 1-channel. Protection level 1.5 kV. Housing width: 17.5 mm (1 Div.)
Product details
| Product type | Combination type |
| IEC test classification | I |
| T1 | |
| EN type | T1 |
| IEC power supply system | TT |
| TN-S | |
| Type | DIN rail module, one-piece |
| Number of positions | 1 |
| Surge protection fault message | none |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Nominal voltage UN | 230 V AC (400 V AC) |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque, min | 4.5 Nm |
| Stripping length | 14.5 mm |
| Conductor cross-section flexible min. | 0.5 mm² |
| Conductor cross-section flexible max. | 25 mm² |
| Conductor cross-section, rigid min. | 0.5 mm² |
| Conductor cross-section, rigid max. | 35 mm² |
| Dimensional drawing |
|
| Width | 17.6 mm |
| Height | 88.6 mm |
| Depth | 66.2 mm |
| Horizontal pitch | 1 Div. |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA-GF |
| Mechanical data | |
| Open side panel | No |
| Direction of action | N-PE |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Maximum continuous operating voltage UC | 260 V AC |
| Maximum continuous operating voltage UC (N-PE) | 260 V AC |
| Protective conductor current IPE | ≤ 0.1 mA |
| Standby power consumption PC | ≤ 0.26 VA |
| Nominal discharge current In (8/20) µs | 50 kA |
| Nominal discharge current In (8/20) µs (N-PE) | 50 kA |
| Maximum discharge current Imax (8/20) µs | 50 kA |
| Maximum discharge current Imax (8/20) µs (N-PE) | 50 kA |
| Impulse discharge current (10/350) µs, charge | 25 As |
| Impulse discharge current (10/350) µs, specific energy | 625 kJ/Ω |
| Impulse discharge current (10/350) µs, peak value limp | 50 kA |
| Follow current interrupt rating Ifi (N-PE) | 100 A |
| Voltage protection level Up | ≤ 2 kV |
| Voltage protection level Up (N-PE) | ≤ 2 kV |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 2 kV |
| Response time tA | ≤ 100 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Permissible humidity (operation) | ≤ 95 % |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| DIN EN 61643-11 | |
| DIN EN 61643-11/A11 | |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 / EN 61643-11 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | DIN EN 61643-11 |
| Note | 2002 |
| Standards/specifications | DIN EN 61643-11/A11 |
| Note | 2007 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2800109 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CL1122 |
| GTIN | 4046356479950 |
| Weight per piece (including packing) | 192.4 g |
| Weight per piece (excluding packing) | 186.08 g |
| Customs tariff number | 85363010 |
| Country of origin | IN |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |