FLT 35 CTRL-2.0/I
-
Type 1+2 combined lightning current and surge arrester
2800115
Type 1/Class I/B arrester (lightning current arrester) with encapsulated arc chopping spark gap and ignition electronics with control lamp, single-channel. Protection level: 2 kV. Housing width: 17.5 mm (1 pitch)
Product details
| Notes on operation | A product with the same shape, e.g. FLT...N/PE or VAL-MS, must be installed on the right side of the FLT 35 CTRL-2.0. |
| Product type | Combination type |
| IEC test classification | I |
| T1 | |
| EN type | T1 |
| IEC power supply system | TT |
| TN-C | |
| TN-S | |
| Type | DIN rail module, one-piece |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Nominal voltage UN | 230 V AC (400 V AC) |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque, min | 4.5 Nm |
| Stripping length | 14.5 mm |
| Conductor cross-section flexible min. | 0.5 mm² |
| Conductor cross-section flexible max. | 25 mm² |
| Conductor cross-section, rigid min. | 0.5 mm² |
| Conductor cross-section, rigid max. | 35 mm² |
| Dimensional drawing |
|
| Width | 17.6 mm |
| Height | 88.6 mm |
| Depth | 66.2 mm |
| Horizontal pitch | 1 Div. |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA-GF |
| Mechanical data | |
| Open side panel | No |
| Direction of action | 1L-N/PE |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Maximum continuous operating voltage UC | 260 V AC |
| Maximum continuous operating voltage UC (L-N) | 260 V AC |
| Maximum continuous operating voltage UC (L-PEN) | 260 V AC |
| Protective conductor current IPE | ≤ 3 mA |
| Standby power consumption PC | ≤ 0.78 VA |
| Nominal discharge current In (8/20) µs | 35 kA |
| Nominal discharge current In (8/20) µs (L-N) | 35 kA |
| Nominal discharge current In (8/20) µs (L-PEN) | 35 kA |
| Maximum discharge current Imax (8/20) µs | 35 kA |
| Impulse discharge current (10/350) µs, charge | 17.5 As |
| Impulse discharge current (10/350) µs, specific energy | 306 kJ/Ω |
| Impulse discharge current (10/350) µs, peak value limp | 35 kA |
| Follow current quenching capacity Ifi (L-N) | 3 kA (260 V AC) |
| Follow current quenching capacity Ifi (L-PEN) | 3 kA (260 V AC) |
| Voltage protection level Up | ≤ 2 kV |
| Voltage protection level Up (L-N) | ≤ 2 kV |
| Voltage protection level Up (L-PEN) | ≤ 2 kV |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 2 kV |
| Response time tA | ≤ 100 ns |
| Response time tA (L-N) | ≤ 100 ns |
| Response time tA (L-PEN) | ≤ 100 ns |
| Max. backup fuse with branch wiring | 400 A (gL) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Permissible humidity (operation) | ≤ 95 % |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| DIN EN 61643-11 | |
| DIN EN 61643-11/A11 | |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 / EN 61643-11 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | DIN EN 61643-11 |
| Note | 2002 |
| Standards/specifications | DIN EN 61643-11/A11 |
| Note | 2007 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2800115 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1122 |
| GTIN | 4046356480000 |
| Weight per piece (including packing) | 189.7 g |
| Weight per piece (excluding packing) | 189.7 g |
| Customs tariff number | 85363010 |
| Country of origin | IN |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |