PPC 4/1-L
-
COMBI coupling
3044401
COMBI coupling, nom. voltage: 800 V, nominal current: 32 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, 1 level, cross section: 0.2 mm2 - 6 mm2, color: gray
Product details
| Number of positions | 1 |
| Pitch | 6.2 mm |
| Number of connections | 1 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Nominal cross section | 4 mm² |
| 1 level | |
| Connection method | Push-in connection |
| Stripping length | 10 mm ... 12 mm |
| Internal cylindrical gage | A4 |
| Connection in acc. with standard | IEC 61984 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² ... 1 mm² |
| Nominal cross section | 4 mm² |
| Nominal current | 32 A |
| Maximum load current | 32 A |
| Nominal voltage | 800 V |
| 1 level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.5 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² |
| Width | 6.2 mm |
| Pitch | 6.2 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C (max. operating temperature see derating curve) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61984 |
| Item number | 3044401 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE2 |
| Weight per piece (excluding packing) | 99.99 g |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-15.0 | 27141106 |
| ECLASS-13.0 | 27141106 |
ETIM
| ETIM 9.0 | EC001284 |
UNSPSC
| UNSPSC 21.0 | 39121409 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
PC - Coding star 3040588
-
ST-BW - Actuation tool 1207608
-
ZBF 3,5:UNBEDRUCKT - Zack Marker strip, flat 0829392
-
ZBF 3,5 CUS - Zack Marker strip, flat 0829394
-
ZBF 3,5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0801406
-
ZBF 3,5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0801407
-
UCT-TMF 3,5 - Marker for terminal blocks 0829486
-
UCT-TMF 3,5 CUS - Marker for terminal blocks 0829644
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
PP-H 4/ 1 - Plug 3212010
-
PP-H 4/ 1 BU - Plug 3212077
-
PP-H 4/ 1 GNYE - Plug 3212088
-
PP-H 4/ 1-L - Plug 3211948
-
PP-H 4/ 1-L BU - Plug 3211951
-
PP-H 4/ 1-L GNYE - Plug 3211958
-
PP-H 4/ 1-M - Plug 3211965
-
PP-H 4/ 1-M BU - Plug 3211964
-
PP-H 4/ 1-M GNYE - Plug 3211971
-
PP-H 4/ 1-M OG - Plug 3211966
-
PP-H 4/ 1-R - Plug 3211977
-
PP-H 4/ 1-R BU - Plug 3211980
-
PP-H 4/ 1-R GNYE - Plug 3211987
-
PP-H 4/ 1-R OG - Plug 3211981
-
PP-H 4/ 2 - Plug 3212016
-
PP-H 4/ 3 - Plug 3212022
-
PP-H 4/ 4 - Plug 3212029
-
PP-H 4/ 5 - Plug 3212035
-
PP-H 4/ 6 - Plug 3212041
-
PP-H 4/ 7 - Plug 3212048
-
PP-H 4/ 8 - Plug 3212054
-
PP-H 4/ 9 - Plug 3212061
-
PP-H 4/10 - Plug 3212067
-
PP-H 4/11 - Plug 3212074
-
PP-H 4/12 - Plug 3212080
-
PP-H 4/13 - Plug 3212087
-
PP-H 4/14 - Plug 3212093
-
PP-H 4/15 - Plug 3212100
-
PZ/4 - Strain relief 3040643