SACCBP-MSB-2CON-PG9/1,0-910SCO - Device connector rear mounting
1437494

Device connector rear mounting, PROFIBUS, 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Pin, straight, M12-SPEEDCON, coding: B, on free cable end, Rear mounting, Pg9, Cable connection, cable length: 1 m, PROFIBUS, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut