SACC-EC-M12FS-4CON-PG9/0,5 - Device connector front mounting
1693791

Device connector front mounting, Universal, 4-position, Socket, straight, M12-Standard, coding: A, on free cable end, Individual wires, cable length: 0.5 m, 0.34 mm2, TPE litz wire, potted, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut