SACC-E-M12FS-5CON-M20/1,5 NUT
-
Device connector front mounting
1188646
Device connector front mounting, 5-position, Socket, straight, M12, A-coding, on free cable end, Individual wires, cable length: 1.5 m, 0.34 mm2, potted, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance