SACC-DSI-M12FSL-4CON-M16XL/1,5 - Device connector rear mounting
1163055

Device connector rear mounting, Power, 4-position, Socket, straight, M12-Standard, L-coding, on free cable end, Individual wires, cable length: 1.5 m, 2.50 mm2, PEX litz wire, potted, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

For compact devices: transmit high power in a confined space
Easy-to-install, optimized XL housing contour with wrench size 19
Mechanical tightening limitation for long-term-stable gasket
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut