RF-17S1N8AAK00 - Device connector front mounting
1607890

Device connector front mounting, angled fixed, Screw locking mechanism, M23, number of positions: 17, contact connection type: Socket, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 28 mm x 28 mm, number of positions: 17, connection method: Crimp connection, series: RF

Product details







Compatible products