RF-12P2N8AWA00S - Device connector front mounting
1617589

Device connector front mounting, straight, SPEEDCON, M23, number of positions: 12, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, number of positions: 12, connection method: Crimp connection, series: RF

Product details







Compatible products