Slotted sleeves for accommodating two preassembled AS-i cables (LL), can be used in CES sealing frames. When fitted, the sleeves also ensure strain relief in accordance with DIN EN 50262
CES-STPG-GY-2ASI-LR
-
Cable sleeve
0801714
Cable sleeve, small, no. of conductors: 2, type: AS-i cable (Left Right), slotted, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm