The content you are viewing is tailored for India. View Content for United States | Choose Another Country

CES-LTPG-GY-27 - Cable sleeve
0801700

Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 26 mm ... 27 mm, material: SEBS (halogen-free), color: gray, length: 53 mm, width: 39 mm, height: 17 mm

Product details









Compatible products