UL Listed
Approval ID: E468743-20150929| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 16 A | ||
| Signal | 50 V | 2 A | ||
| Data | 30 V | 0.5 A | ||
cUL Listed
Approval ID: E468743-20150929| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 16 A | ||
| Signal | 50 V | 2 A | ||
| Data | 30 V | 0.5 A | ||