FLK 16/24/DV-AI/EZ-DR/100/S
-
Cable
2304568
Assembled shielded round cable; controller: Emerson Delta V; connection 1: IDC/FLK socket strip (1x 24-position); connection 2: IDC/FLK socket strip (1x 16-position); cable length: 1 m
Product details
Product type | System cable |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A |
Current (Per path, 70°C) | ≤ 0.6 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Cable length | 1 m |
16X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 16 |
Shielded | yes |
Cable type | 16X0.14 [PVC] |
Conductor type | Assembled shielded round cable |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 16x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 7.00 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 74 mm |
Smallest bending radius, movable installation | 133 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Field level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 16 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Controller level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 24 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2304568 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | DK221K |
GTIN | 4017918949082 |
Weight per piece (including packing) | 96.9 g |
Weight per piece (excluding packing) | 96.9 g |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |